Browning Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SPS-S223
Part #:764089
Catalog #:SPS-S223
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.7 in | Overall Length (in): | 6.56 in |
| Base Width (in): | 1.88 in | Overall Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 1.685 in | Bolt Spacing Max (in): | 5.38 in |
| Bolt Spacing Min (in): | 4.63 in | Centerline to Outermost Bearing Face (in): | 1 in |
| Bolt Spacing (in): | 5 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | End Cap Available: | No |
| Size Code: | 207 | Bearing Insert Material: | 400 Series Stainless Steel |
| Grease Fitting Thread Size: | 1/4-28 | Maximum Speed (RPM): | 4000 rpm |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Roller Spin: | 0.0386 cps |
| Max Operating Temperature (F): | 225 °F | Housing Material: | Stainless Steel |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Base Length (in): | 6.56 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (C): | 107 °C | Inner Ring Outside Diameter (in): | 1.846 in |
| Static Load Rating (lb): | 3,493 lb | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Dynamic Load Rating (lb): | 5,782 lb | Fixed vs. Expansion: | Fixed |
| Lubricant: | NSF H1 Food Grade Grease | Insert: | VS-S223 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662460400617 | Weight: | 3.93 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | China |

