Browning Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SPS-S224
Part #:764090
Catalog #:SPS-S224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.13 in | Overall Height (in): | 3.86 in |
| Overall Width (in): | 2.13 in | Overall Length (in): | 7.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 1.935 in | Bolt Spacing Min (in): | 5.2 in |
| Bolt Spacing Max (in): | 5.59 in | Centerline to Outermost Bearing Face (in): | 1.185 in |
| Bolt Spacing (in): | 5.4 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Vibration Frequency Roller Spin: | 0.0376 cps |
| End Cap Available: | No | Base Length (in): | 7.25 in |
| Dynamic Load Rating (lb): | 7,340 lb | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Fixed vs. Expansion: | Fixed |
| Size Code: | 208 | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 4,467 lb |
| Housing Material: | Stainless Steel | Bearing Insert Material: | 400 Series Stainless Steel |
| Maximum Speed (RPM): | 3500 rpm | Lubricant: | NSF H1 Food Grade Grease |
| Insert: | VS-S224 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 2.07 in |
General Specifications
| UPC: | 662460400624 | Weight: | 4.92 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | China |

