Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - NP-12C CR
Part #:723512
Catalog #:NP-12C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5 in | Base Width (in): | 1.5 in |
| Overall Width (in): | 1.5 in | Overall Height (in): | 2.56 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.5 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing Min (in): | 3.38 in |
| Centerline to Outermost Bearing Face (in): | 0.719 in | Bolt Spacing (in): | 3.75 in |
| Bolt Spacing Max (in): | 4.13 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Housing Material: | Stainless Steel |
| Radial Clearance: | Standard | Static Load Rating (lb): | 1,444 lb |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 2,611 lb |
| Shaft Locking Type: | Set Screw | Base Length (in): | 5 in |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 6450 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | 2-012C FG2 |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-012 |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Roller Spin: | 0.0381 cps |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 220 °F | End Cap Available: | No |
| Bearing Insert Finish: | Black Oxide | Inner Ring Outside Diameter (in): | 1.188 in |
General Specifications
| UPC: | 662461234761 | Weight: | 1.80 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

