Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - NP-35C CR
Part #:723531
Catalog #:NP-35C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.63 in | Base Width (in): | 2.38 in |
| Overall Height (in): | 5.00 in | Overall Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.1875 in | Bolt Spacing Max (in): | 7 in |
| Centerline to Outermost Bearing Face (in): | 1.313 in | Bolt Spacing Min (in): | 6.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Outside Diameter (in): | 2.719 in | Housing Material: | Stainless Steel |
| Radial Clearance: | Standard | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Vibration Frequency Roller Spin: | 0.0437 cps | Bearing Insert Finish: | Black Oxide |
| Insert: | 2-23C FG2 | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-23 |
| Cage Type: | Land Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Base Length (in): | 8.63 in | Maximum Speed (RPM): | 3250 rpm |
| Dynamic Load Rating (lb): | 9,752 lb | Static Load Rating (lb): | 6,601 lb |
| End Cap Available: | No | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0068 cps |
General Specifications
| UPC: | 662461234921 | Weight: | 9.70 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

