Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRPS-PN39T
Part #:711395
Catalog #:CRPS-PN39T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Overall Height (in): | 5.56 in |
| Base Width (in): | 2.75 in | Overall Length (in): | 10.25 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Foot Height (in): | 0.88 in | Base to Center Height (in): | 2.75 in |
| Length Through Bore (in): | 2.563 in | Bolt Spacing Max (in): | 7.63 in |
| Centerline to Outermost Bearing Face (in): | 1.63 in | Bolt Spacing Min (in): | 6.88 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 495 in/lbs |
| Locking Collar Outside Diameter (in): | 4.13 in | Shaft Locking Type: | Concentric |
| Maximum Speed (RPM): | 1250 rpm | Base Length (in): | 9.50 in |
| Centerline to Cap Face (in): | 2.58 | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 11,789 lb |
| End Cap Available: | Yes | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0432 cps |
| Size Code: | 2-27 | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Stainless Steel |
| Static Load Rating (lb): | 8,150 lb | Insert: | PN-39T |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Inner Ring Outside Diameter (in): | 2.984 in | Cage Type: | Land Riding Retainer |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461339251 | Weight: | 13.70 LB |
| Packaged Length: | 10.38 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

