Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPS-PN16T RMW
Part #:704352
Catalog #:CRPS-PN16T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.50 in | Overall Height (in): | 2.81 in |
| Base Width (in): | 1.50 in | Overall Length (in): | 8.75 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.50 in | Base to Center Height (in): | 1.4375 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing Max (in): | 4.5 in |
| Centerline to Outermost Bearing Face (in): | 0.813 in | Bolt Spacing Min (in): | 3.75 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Silver | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 1.94 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Concentric |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Stainless Steel |
| Vibration Frequency Roller Spin: | 0.0442 cps | Base Length (in): | 5.50 in |
| Inner Ring Outside Diameter (in): | 1.375 in | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Grease Fitting Thread Size: | 1/4-28 | Size Code: | 2-015 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 2700 rpm | Dynamic Load Rating (lb): | 2,801 lb |
| End Cap Available: | Yes | Insert: | PN-16T |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Static Load Rating (lb): | 1,651 lb | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461372227 | Weight: | 1.57 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

