Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPS-PN12T RMW
Part #:704502
Catalog #:CRPS-PN12T RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.5 in | Overall Height (in): | 2.56 in |
| Overall Width (in): | 1.5 in | Base Width (in): | 1.5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.5 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.28 in | Centerline to Outermost Bearing Face (in): | 0.78 in |
| Bolt Spacing (in): | 3.75 in | Bolt Spacing Min (in): | 3.38 in |
| Bolt Spacing Max (in): | 4.13 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 1.8 in |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Shaft Locking Type: | Concentric |
| Insert: | PN-12T | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Radial Clearance: | Standard | Housing Material: | Stainless Steel |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Static Load Rating (lb): | 1,444 lb | Base Length (in): | 5 in |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Maximum Speed (RPM): | 3100 rpm |
| Size Code: | 2-012 | Vibration Frequency Roller Spin: | 0.0381 cps |
| Dynamic Load Rating (lb): | 2,611 lb | Inner Ring Outside Diameter (in): | 1.188 in |
| Max Operating Temperature (F): | 220 °F | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461372609 | Weight: | 1.90 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

