Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRPS-PN16
Part #:710974
Catalog #:CRPS-PN16
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.81 in | Overall Width (in): | 1.50 in |
| Base Width (in): | 1.50 in | Overall Length (in): | 7.5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing Max (in): | 4.5 in |
| Centerline to Outermost Bearing Face (in): | 0.813 in | Bolt Spacing Min (in): | 3.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Max Operating Temperature (F): | 220 °F |
| Size Code: | 2-015 | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Cage Type: | Land Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 2,801 lb |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Maximum Speed (RPM): | 2700 rpm |
| Base Length (in): | 5.50 in | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 1.375 in | Static Load Rating (lb): | 1,651 lb |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Insert: | PN-16 |
| Bearing Type: | Standard Duty | Housing Material: | Stainless Steel |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Vibration Frequency Roller Spin: | 0.0442 cps |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461335734 | Weight: | 1.57 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

