Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRPS-PN12
Part #:711188
Catalog #:CRPS-PN12
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.56 in | Overall Width (in): | 1.5 in |
| Base Width (in): | 1.5 in | Overall Length (in): | 7.5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.5 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing Max (in): | 4.13 in |
| Centerline to Outermost Bearing Face (in): | 0.719 in | Bolt Spacing (in): | 3.75 in |
| Bolt Spacing Min (in): | 3.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Cage Type: | Land Riding Retainer |
| Base Length (in): | 5 in | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Static Load Rating (lb): | 1,444 lb | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Size Code: | 2-012 | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 2,611 lb | Radial Clearance: | Standard |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 3100 rpm | Vibration Frequency Roller Spin: | 0.0381 cps |
| Inner Ring Outside Diameter (in): | 1.188 in | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/4-28 | Housing Material: | Stainless Steel |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Fixed vs. Expansion: | Fixed |
| Insert: | PN-12 | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662461337295 | Weight: | 1.90 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

