Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPS-PN16 RMW
Part #:713001
Catalog #:CRPS-PN16 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.5 in | Base Width (in): | 1.50 in |
| Overall Width (in): | 1.50 in | Overall Height (in): | 2.81 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing Min (in): | 3.75 in |
| Centerline to Outermost Bearing Face (in): | 0.813 in | Bolt Spacing Max (in): | 4.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Outer Ring Land Profile: | Tapered Lands |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0442 cps | Insert: | PN-16 |
| Base Length (in): | 5.50 in | Dynamic Load Rating (lb): | 2,801 lb |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-015 | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Maximum Speed (RPM): | 2700 rpm |
| Inner Ring Outside Diameter (in): | 1.375 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Static Load Rating (lb): | 1,651 lb | Housing Material: | Stainless Steel |
| Cage Type: | Land Riding Retainer | End Cap Available: | Yes |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662461350836 | Weight: | 1.57 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

