Browning Mounted Stamped Steel Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSF3S-112
Part #:766788
Catalog #:SSF3S-112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5 in | Bolt Size (in): | 0.3125 in |
| Bore Diameter (in): | 0.75 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
| Bolt Circle (in): | 2.8125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | Two Piece |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Outside Diameter (in): | 3.563 |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 2,611 lb | Housing Material: | Stamped Steel |
| Size Code: | 204 | Inner Ring Outside Diameter (in): | 1.188 in |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 1,444 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Uncoated | Fixed vs. Expansion: | Fixed |
| Insert: | LS-112 | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 200 °F | Bearing Type: | Light Duty |
| Maximum Speed (RPM): | 4000 rpm | End Cap Available: | No |
General Specifications
| UPC: | 662460337128 | Weight: | 0.78 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

