Browning Mounted Stamped Steel Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSF3S-119
Part #:766793
Catalog #:SSF3S-119
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 4.44 in |
| Overall Height (in): | 1.1563 in | Overall Length (in): | 4.4375 in |
| Bore Diameter (in): | 1.1875 in | Length Through Bore (in): | 1.1563 in |
| Centerline to Outermost Bearing Face (in): | 0.781 in | Bolt Circle (in): | 3.5625 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | Two Piece |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Outside Diameter (in): | 4.438 | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| End Cap Available: | No | Insert: | LS-119 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 2,567 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Housing Material: | Stamped Steel | Bearing Type: | Light Duty |
| Dynamic Load Rating (lb): | 4,381 lb | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.594 in |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Uncoated | Max Operating Temperature (F): | 200 °F |
| Maximum Speed (RPM): | 3000 rpm | Size Code: | 206 |
| Housing Width (in): | 4.44 in |
General Specifications
| UPC: | 662460337173 | Weight: | 1.50 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

