Browning Mounted Stamped Steel Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSF3TS-116
Part #:767129
Catalog #:SSF3TS-116
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.3125 in | Overall Width (in): | 2.75 in |
| Bore Diameter (in): | 1 in | Centerline to Outermost Bearing Face (in): | 0.765 in |
| Bolt Circle (in): | 3 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | Two Piece |
| Housing Color: | Silver | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Outside Diameter (in): | 3.125 | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Radial Clearance: | Standard | Bearing Insert Finish: | Uncoated |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.375 in | Maximum Speed (RPM): | 3500 rpm |
| Dynamic Load Rating (lb): | 2,801 lb | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 1,651 lb | Insert: | LS-116 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 200 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Light Duty |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Size Code: | 205 | Housing Material: | Stamped Steel |
General Specifications
| UPC: | 662460337326 | Weight: | 0.70 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 3.90 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

