Browning Mounted Stamped Steel Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSF3TS-118
Part #:767130
Catalog #:SSF3TS-118
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3.69 in |
| Overall Length (in): | 3.6875 in | Overall Height (in): | 1.1563 in |
| Bore Diameter (in): | 1.125 in | Length Through Bore (in): | 0.7813 in |
| Bolt Circle (in): | 3.5625 in | Centerline to Outermost Bearing Face (in): | 0.781 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | Two Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Silver | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Outside Diameter (in): | 3.688 | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Max Operating Temperature (F): | 200 °F | Housing Material: | Stamped Steel |
| Static Load Rating (lb): | 2,567 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Dynamic Load Rating (lb): | 4,381 lb |
| Maximum Speed (RPM): | 3000 rpm | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.594 in | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Insert: | LS-118 |
| Fixed vs. Expansion: | Fixed | Size Code: | 206 |
| Bearing Insert Finish: | Uncoated | Bearing Type: | Light Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Width (in): | 3.69 in |
General Specifications
| UPC: | 662460337333 | Weight: | 1.12 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

