Browning Mounted Stamped Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSF2S-112
Part #:766781
Catalog #:SSF2S-112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.63 in | Bolt Size (in): | 5/16 in |
| Overall Height (in): | 1.131 in | Overall Length (in): | 3.56 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.17 in |
| Length Through Bore (in): | 1.131 in | Bolt Spacing (in): | 2.8130 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | Two Piece | Bore Shape: | Straight |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Size Code: | 204 | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0332 cps |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | LS-112 | Static Load Rating (lb): | 1,480 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 2,870 lb | Maximum Speed (RPM): | 4000 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Housing Material: | Stamped Steel |
| Inner Ring Outside Diameter (in): | 1.121 in | Bearing Type: | Intermediate Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0063 cps |
General Specifications
| UPC: | 662460336954 | Weight: | 0.60 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

