Browning Mounted Stamped Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSF2S-114
Part #:766782
Catalog #:SSF2S-114
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/16 in | Overall Width (in): | 2.81 in |
| Overall Height (in): | 1.109 in | Overall Length (in): | 3.75 in |
| Bore Diameter (in): | 0.875 in | Foot Height (in): | 0.17 in |
| Length Through Bore (in): | 1.178 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | Two Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Silver | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 45 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Material: | Stamped Steel | Insert: | LS-114 |
| Dynamic Load Rating (lb): | 2,801 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 1,651 lb | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.375 in | End Cap Available: | No |
| Max Operating Temperature (F): | 200 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 3500 rpm | Bearing Type: | Intermediate Duty |
| Shaft Locking Type: | Set Screw | Size Code: | 205 |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Roller Spin: | 0.0387 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0067 cps |
General Specifications
| UPC: | 662460336961 | Weight: | 0.71 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

