Browning Mounted Stamped Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSF2S-116
Part #:766784
Catalog #:SSF2S-116
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/16 in | Overall Width (in): | 2.81 in |
| Overall Height (in): | 1.109 in | Overall Length (in): | 3.75 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.17 in |
| Length Through Bore (in): | 1.178 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | Two Piece |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 45 in/lbs | Ability to Relubricate: | No |
| Vibration Frequency Roller Spin: | 0.0387 cps | Inner Ring Outside Diameter (in): | 1.375 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Type: | Intermediate Duty |
| Maximum Speed (RPM): | 3500 rpm | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 2,801 lb |
| Shaft Locking Type: | Set Screw | Insert: | LS-116 |
| Static Load Rating (lb): | 1,651 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Size Code: | 205 | Max Operating Temperature (F): | 200 °F |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Stamped Steel |
| Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662460336985 | Weight: | 0.65 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

