Browning Mounted Stamped Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSPS-119
Part #:766240
Catalog #:SSPS-119
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Base Width (in): | 1.38 in |
| Overall Length (in): | 4.63 in | Overall Height (in): | 2.59 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 0.15 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.5 in | Bolt Spacing (in): | 3.75 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | Two Piece | Housing Color: | Silver |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | No | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Base Length (in): | 4.63 in |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Size Code: | 206 |
| Inner Ring Outside Diameter (in): | 1.594 in | Max Operating Temperature (F): | 225 °F |
| Radial Clearance: | Standard | Insert: | LRS-119 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Roller Spin: | 0.0385 cps |
| Maximum Speed (RPM): | 3000 rpm | Bearing Type: | Intermediate Duty |
| Housing Material: | Stamped Steel | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 600 lb | Static Load Rating (lb): | 2,567 lb |
General Specifications
| UPC: | 662460337463 | Weight: | 1.06 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

