Browning Mounted Stamped Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSRPS-112
Part #:767114
Catalog #:SSRPS-112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.25 in | Overall Height (in): | 2.20 in |
| Overall Width (in): | 1.25 in | Base Width (in): | 1.25 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.13 in | Base to Center Height (in): | 1.125 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.88 in |
| Centerline to Outermost Bearing Face (in): | 0.719 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | Two Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black Oxided |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | End Cap Available: | No |
| Base Length (in): | 4.25 in | Dynamic Load Rating (lb): | 2,870 lb |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 1,480 lb | Inner Ring Outside Diameter (in): | 1.188 in |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 4000 rpm |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Intermediate Duty |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Stamped Steel |
| Size Code: | 204 | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | SSRPS-112 |
General Specifications
| UPC: | 662460343075 | Weight: | 0.66 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

