Browning Mounted Stamped Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSRPS-115
Part #:767116
Catalog #:SSRPS-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Overall Height (in): | 2.59 in |
| Overall Length (in): | 4.25 in | Base Width (in): | 1.38 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.9375 in |
| Base to Center Height (in): | 1.3125 in | Foot Height (in): | 0.16 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 3.75 in |
| Centerline to Outermost Bearing Face (in): | 0.859 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | Two Piece | Housing Color: | Black Oxided |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | No | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 300 lb | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Set Screw | Bearing Type: | Intermediate Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 1,651 lb |
| Housing Material: | Stamped Steel | Base Length (in): | 4.25 in |
| Maximum Speed (RPM): | 3500 rpm | Insert: | SSRPS-115 |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Size Code: | 205 | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.375 in | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
General Specifications
| UPC: | 662460343099 | Weight: | 0.88 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

