Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000E-108
Part #:737212
Catalog #:USFB5000E-108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5000 in |
| Housing Width (in): | 4.63 in | Overall Height (in): | 2.83 in |
| Foot Height (in): | 0.75 in | Overall Length (in): | 4.63 in |
| Overall Height to Inner Ring (in): | 2.83 in | Overall Width (in): | 4.63 in |
| Locking Collar Outside Diameter (in): | 2.77 in | Length Through Bore (in): | 2.75 in |
| Bolt Circle (in): | 5 in | Bolt Spacing (in): | 3.53 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Maximum Speed (RPM): | 4000 rpm | Rolling Element: | Spherical Roller |
| Seal Type: | Felt Labyrinth Seal | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Housing Construction: | Solid |
| Misalignment Type: | Dynamic | Housing Color: | Gray |
| End Cap: | No | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Series: | USFB5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 23,609 lb |
| Housing Material: | Cast Iron | Shaft Locking Type: | Single Set Collar |
| Housing Type: | Flange, Four Bolt | Fixed/Expansion: | Expansion |
| Radial Clearance: | Standard | Housing Style: | Flange Block |
| Cage Material: | Steel | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Max Operating Temperature (C): | 105 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Insert: | USI5000-108 | Size Code: | 4 |
General Specifications
| UPC: | 662461361597 | Weight: | 6.39 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

