Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000E-108-C
Part #:737213
Catalog #:USFB5000E-108-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5000 in |
| Overall Width (in): | 4.63 in | Overall Length (in): | 4.63 in |
| Overall Height to Inner Ring (in): | 2.83 in | Overall Height (in): | 2.83 in |
| Foot Height (in): | 0.75 in | Housing Width (in): | 4.63 in |
| Locking Collar Outside Diameter (in): | 2.77 in | Bolt Spacing (in): | 3.53 in |
| Bolt Circle (in): | 5 in | Length Through Bore (in): | 2.75 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 3000 rpm |
| Measure Units: | Inch | Seal Type: | Multi-Lip Contact Seal |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 20,368 lb |
| End Cap: | No | Platform: | USRB |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Series: | USFB5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 23,609 lb |
| Cage Material: | Steel | Fixed/Expansion: | Expansion |
| Radial Clearance: | Standard | Housing Type: | Flange, Four Bolt |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Cast Iron |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 4 | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000-108-C | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461361610 | Weight: | 6.28 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

