Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000E-115
Part #:737218
Catalog #:USFB5000E-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.9375 in |
| Housing Width (in): | 5.19 in | Overall Height (in): | 2.97 in |
| Overall Width (in): | 5.19 in | Foot Height (in): | 0.75 in |
| Overall Length (in): | 5.19 in | Overall Height to Inner Ring (in): | 2.97 in |
| Locking Collar Outside Diameter (in): | 3 in | Bolt Spacing (in): | 4.06 in |
| Bolt Circle (in): | 5.75 in | Length Through Bore (in): | 2.88 in |
Technical Specifications
| Maximum Speed (RPM): | 4000 rpm | Seal Type: | Felt Labyrinth Seal |
| Measure Units: | Inch | Bore Shape: | Straight |
| Rolling Element: | Spherical Roller | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Housing Construction: | Solid |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Housing Color: | Gray | Platform: | USRB |
| End Cap: | No | Series: | USFB5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Shaft Locking Type: | Single Set Collar | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Fixed/Expansion: | Expansion |
| Housing Type: | Flange, Four Bolt | Cage Material: | Steel |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 6 |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | USI5000-115 |
General Specifications
| UPC: | 662461361696 | Weight: | 10.30 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

