Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBF5000-207-C
Part #:737023
Catalog #:USRBF5000-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 2.4375 in |
| Overall Width (in): | 3.68 in | Overall Height (in): | 5.69 in |
| Overall Length (in): | 9.25 in | Base Width (in): | 3.25 in |
| Base to Center Height (in): | 2.75 in | Foot Height (in): | 1.75 in |
| Locking Collar Outside Diameter (in): | 4 in | Bolt Spacing (in): | 7.26 in |
| Bolt Spacing Width (in): | 1.75 in | Bolt Spacing Max (in): | 7.63 in |
| Bolt Spacing Min (in): | 6.88 in | Base Length (in): | 9.25 in |
| Centerline to Outermost Bearing Face (in): | 2.05 in | Length Through Bore (in): | 3.38 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Maximum Speed (RPM): | 1750 rpm | Seal Type: | Multi-Lip Contact Seal |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Housing Construction: | Solid | Misalignment Type: | Dynamic |
| End Cap: | No | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Series: | USRBF5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 59,535 lb | Housing Style: | Pillow Block |
| Housing Material: | Cast Iron | Shaft Locking Type: | Single Set Collar |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Fixed/Expansion: | Fixed | Housing Type: | Pillow Block, Four Bolt |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | USI5000-207-C |
| Max Operating Temperature (F): | 220 °F | Size Code: | 8 |
General Specifications
| UPC: | 662461356968 | Weight: | 17.60 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

