Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBF5000-215-C
Part #:737039
Catalog #:USRBF5000-215-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.9375 in |
| Foot Height (in): | 2.25 in | Base to Center Height (in): | 3.25 in |
| Overall Length (in): | 10.44 in | Overall Width (in): | 3.88 in |
| Overall Height (in): | 6.44 in | Base Width (in): | 3.75 in |
| Locking Collar Outside Diameter (in): | 4.52 in | Bolt Spacing Max (in): | 8.38 in |
| Bolt Spacing (in): | 8.13 in | Bolt Spacing Width (in): | 1.88 in |
| Base Length (in): | 10.44 in | Length Through Bore (in): | 3.88 in |
| Centerline to Outermost Bearing Face (in): | 2.42 in | Bolt Spacing Min (in): | 7.88 in |
Technical Specifications
| Maximum Speed (RPM): | 1600 rpm | Seal Type: | Multi-Lip Contact Seal |
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Bore Shape: | Straight | Misalignment Type: | Dynamic |
| Housing Color: | Gray | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Series: | USRBF5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 65,610 lb | Radial Clearance: | Standard |
| Cage Material: | Steel | Shaft Locking Type: | Single Set Collar |
| Fixed/Expansion: | Fixed | Housing Type: | Pillow Block, Four Bolt |
| Housing Style: | Pillow Block | Housing Material: | Cast Iron |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 9 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Finish: | Black Oxide | Insert: | USI5000-215-C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461363522 | Weight: | 26.57 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

