Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBF5000E-208-C
Part #:737103
Catalog #:USRBF5000E-208-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 2.5000 in |
| Base Width (in): | 3.25 in | Foot Height (in): | 1.75 in |
| Overall Width (in): | 3.68 in | Overall Height (in): | 5.69 in |
| Overall Length (in): | 9.25 in | Base to Center Height (in): | 2.75 in |
| Locking Collar Outside Diameter (in): | 4 in | Bolt Spacing (in): | 7.26 in |
| Centerline to Outermost Bearing Face (in): | 2.05 in | Length Through Bore (in): | 3.38 in |
| Bolt Spacing Width (in): | 1.75 in | Bolt Spacing Max (in): | 7.63 in |
| Base Length (in): | 9.25 in | Bolt Spacing Min (in): | 6.88 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 1750 rpm |
| Measure Units: | Inch | Seal Type: | Multi-Lip Contact Seal |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Housing Construction: | Solid |
| Bore Shape: | Straight | Housing Color: | Gray |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Series: | USRBF5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 59,535 lb | Shaft Locking Type: | Single Set Collar |
| Housing Style: | Pillow Block | Cage Material: | Steel |
| Housing Type: | Pillow Block, Four Bolt | Fixed/Expansion: | Expansion |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000-208-C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 8 |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461366578 | Weight: | 18.50 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

