Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBF5000E-315-C
Part #:737139
Catalog #:USRBF5000E-315-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.9375 in |
| Base Width (in): | 4.5 in | Overall Length (in): | 15.25 in |
| Overall Height (in): | 8.56 in | Base to Center Height (in): | 4.25 in |
| Overall Width (in): | 5.22 in | Foot Height (in): | 2.63 in |
| Locking Collar Outside Diameter (in): | 6 in | Centerline to Outermost Bearing Face (in): | 2.95 in |
| Base Length (in): | 15.25 in | Bolt Spacing Min (in): | 11 in |
| Bolt Spacing Max (in): | 13 in | Bolt Spacing Width (in): | 2.25 in |
| Length Through Bore (in): | 4.94 in | Bolt Spacing (in): | 12 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 1200 rpm |
| Seal Type: | Multi-Lip Contact Seal | Measure Units: | Inch |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Housing Construction: | Solid | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| End Cap: | No | Housing Color: | Gray |
| Series: | USRBF5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 136,151 lb | Housing Type: | Pillow Block, Four Bolt |
| Housing Material: | Cast Iron | Fixed/Expansion: | Expansion |
| Shaft Locking Type: | Single Set Collar | Housing Style: | Pillow Block |
| Cage Material: | Steel | Radial Clearance: | Standard |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 11 | Max Operating Temperature (C): | 105 °C |
| Insert: | USI5000-315-C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461367049 | Weight: | 55.00 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

