Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000-200
Part #:737272
Catalog #:USFC5000-200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Bore Diameter (in): | 2 in |
| Overall Height (in): | 2.88 in | Overall Length (in): | 6.38 in |
| Overall Width (in): | 6.38 in | Foot Height (in): | 0.53 in |
| Pilot Diameter (in): | 4.5 in | Overall Height to Inner Ring (in): | 1.4 in |
| Housing Outside Diameter (in): | 6.38 in | Locking Collar Outside Diameter (in): | 3 in |
| Bolt Spacing (in): | 3.8 in | Bolt Circle (in): | 5.375 in |
| Centerline to Outermost Bearing Face (in): | 1.41 in | Length Through Bore (in): | 2.875 in |
| Mounting Surface to End of Housing (in): | 1.47 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Spherical Roller |
| Pilot Configuration: | With Pilot | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Maximum Speed (RPM): | 4000 rpm | Housing Construction: | Solid |
| Misalignment Type: | Dynamic | Housing Color: | Black |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| End Cap: | No | Series: | USFC5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Housing Style: | Flange Block | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Housing Type: | Flange, Cartridge |
| Fixed/Expansion: | Fixed | Shaft Locking Type: | Single Set Collar |
| Cage Material: | Steel | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.1804 cps |
| Housing Coating: | POWDER COATED | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Vibration Frequency Roller Spin: | 0.1151 cps | Insert: | USI5000-200 |
| Max Operating Temperature (F): | 220 °F | Size Code: | 6 |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Vibration Frequency Outer Ring Defect: | 0.1363 cps | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461363386 | Weight: | 7.98 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

