Sealmaster Mounted Cast Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFC5000E-211-C
Part #:737333
Catalog #:USFC5000E-211-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.6875 in |
| Overall Height (in): | 3.88 in | Overall Width (in): | 8.75 in |
| Overall Height to Inner Ring (in): | 2 in | Foot Height (in): | 0.72 in |
| Pilot Diameter (in): | 6.375 in | Overall Length (in): | 8.75 in |
| Housing Outside Diameter (in): | 8.75 in | Locking Collar Outside Diameter (in): | 4.52 in |
| Centerline to Outermost Bearing Face (in): | 2.03 in | Mounting Surface to End of Housing (in): | 1.84 in |
| Bolt Spacing (in): | 5.297 in | Length Through Bore (in): | 3.875 in |
| Bolt Circle (in): | 7.5 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Seal Type: | Multi-Lip Contact Seal | Bore Shape: | Straight |
| Pilot Configuration: | With Pilot | Maximum Speed (RPM): | 1600 rpm |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Misalignment Type: | Dynamic | Housing Color: | Black |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Series: | USFC5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 65,610 lb |
| Housing Style: | Flange Block | Shaft Locking Type: | Single Set Collar |
| Fixed/Expansion: | Expansion | Housing Material: | Cast Iron |
| Cage Material: | Steel | Radial Clearance: | Standard |
| Housing Type: | Flange, Cartridge | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Size Code: | 9 |
| Grease Fitting Thread Size: | 1/4-28 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000-211-C | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | POWDER COATED |
General Specifications
| UPC: | 662461362716 | Weight: | 22.00 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

