Sealmaster Mounted Cast Iron Three Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USF3B5000E-104-C
Part #:739077
Catalog #:USF3B5000E-104-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1.2500 in |
| Overall Height to Inner Ring (in): | 2.83 in | Overall Width (in): | 5.25 in |
| Foot Height (in): | 0.78 in | Overall Height (in): | 2.83 in |
| Overall Length (in): | 5.25 in | Locking Collar Outside Diameter (in): | 2.77 in |
| Bolt Circle (in): | 4.5 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Seal Type: | Multi-Lip Contact Seal | Maximum Speed (RPM): | 3000 rpm |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Housing Construction: | Solid |
| Housing Color: | Gray | Platform: | USRB |
| Misalignment Type: | Dynamic | End Cap: | No |
| Outer Ring Land Profile: | Standard | Series: | USF3B5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 23,609 lb |
| Shaft Locking Type: | Single Set Collar | Housing Style: | Flange Block |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Housing Type: | Flange, Three Bolt | Cage Material: | Steel |
| Fixed/Expansion: | Expansion | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Size Code: | 3 |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000-104-C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461368039 | Weight: | 7.30 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

