Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5000-107-C
Part #:737007
Catalog #:USRB5000-107-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Overall Length (in): | 6.88 in | Overall Height (in): | 3.88 in |
| Foot Height (in): | 1.19 in | Base to Center Height (in): | 1.875 in |
| Overall Width (in): | 2.75 in | Base Width (in): | 2.19 in |
| Locking Collar Outside Diameter (in): | 2.77 in | Bolt Spacing Min (in): | 4.69 in |
| Centerline to Outermost Bearing Face (in): | 1.66 in | Bolt Spacing (in): | 5 in |
| Bolt Spacing Max (in): | 5.31 in | Length Through Bore (in): | 2.75 in |
| Base Length (in): | 6.88 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Maximum Speed (RPM): | 3000 rpm | Seal Type: | Multi-Lip Contact Seal |
| Housing Construction: | Solid | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Misalignment Type: | Dynamic |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | End Cap: | No |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 23,609 lb | Housing Style: | Pillow Block |
| Housing Type: | Pillow Block, Two Bolt | Housing Material: | Cast Iron |
| Cage Material: | Steel | Shaft Locking Type: | Single Set Collar |
| Fixed/Expansion: | Fixed | Radial Clearance: | Standard |
| Setscrew Torque (in-lbs): | 168 in/lbs | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Vibration Frequency Roller Spin: | 0.0977 cps | Vibration Frequency Inner Ring Defect: | 0.1549 cps |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000-107-C |
| Size Code: | 4 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.007 cps | Vibration Frequency Outer Ring Defect: | 0.1117 cps |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461356425 | Weight: | 6.59 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

