Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTU5000-200
Part #:737382
Catalog #:USTU5000-200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2 in | Base to Center Height (in): | 3.938 in |
| Overall Height (in): | 4.75 in | Overall Width (in): | 2.95 in |
| Overall Length (in): | 6.19 in | Slot Width (in): | 0.69 in |
| Slot Length (in): | 3.5 in | Adjustment Pad Height (in): | 2.88 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.06 in | Adjustment Slot Width (in): | 1.06 in |
| Slot Spacing (in): | 4 in | Locking Collar Outside Diameter (in): | 3 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Inner Ring Outside Diameter (in): | 2.307 in |
| Centerline to Outermost Bearing Face (in): | 1.75 in | Housing Outside Diameter to Cast Square Nut Slot Face (in): | 4.38 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Maximum Speed (RPM): | 4000 rpm |
| Bore Shape: | Straight | Housing Construction: | Solid |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Frame Type: | Center Pull Wide Slot |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Housing Color: | Gray | Pilot Configuration: | No Pilot |
| Series: | USTU | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 28,021 lb | Component Description: | Take Up Bearing Only |
| Cage Material: | Steel | Housing Style: | Take-Up Block |
| Fixed/Expansion: | Fixed | Shaft Locking Type: | Single Set Collar |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Housing Type: | Take Up, Wide Slot | Setscrew Torque (in-lbs): | 300 in/lbs |
| Ability to Relubricate: | Yes | Insert: | USI5000-200 |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 6 | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461363140 | Weight: | 8.13 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

