Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTU5000-203
Part #:737384
Catalog #:USTU5000-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.1875 in | Overall Height (in): | 5.25 in |
| Overall Width (in): | 3.13 in | Overall Length (in): | 6.81 in |
| Slot Width (in): | 0.81 in | Slot Length (in): | 3.75 in |
| Adjusting Screw Square Nut Seat Height (in): | 2.25 in | Slot Spacing (in): | 4.5 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.19 in | Locking Collar Outside Diameter (in): | 3.25 in |
| Adjustment Slot Width (in): | 1.19 in | Adjustment Pad Height (in): | 3.5 in |
| Housing Outside Diameter to Cast Square Nut Slot Face (in): | 4.88 in | Length Through Bore (in): | 3.13 in |
| Centerline to Outermost Bearing Face (in): | 1.95 in |
Technical Specifications
| Measure Units: | Inch | Maximum Speed (RPM): | 3750 rpm |
| Rolling Element: | Spherical Roller | Seal Type: | Felt Labyrinth Seal |
| Radial Dynamic Load Capacity (lb): | 28,087 lb | Bore Shape: | Straight |
| Frame Type: | Center Pull Wide Slot | Housing Construction: | Solid |
| End Cap: | No | Housing Color: | Gray |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Series: | USTU5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 34,981 lb |
| Component Description: | Take Up Bearing Only | Cage Material: | Steel |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Fixed |
| Housing Type: | Take Up, Wide Slot | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 300 in/lbs |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Size Code: | 7 | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000-203 |
General Specifications
| UPC: | 662461366455 | Weight: | 10.68 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

