Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFBE5000-207-C
Part #:738505
Catalog #:USFBE5000-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Housing Width (in): | 6.75 in | Overall Height (in): | 3.48 in |
| Overall Height to Inner Ring (in): | 3.48 in | Overall Width (in): | 6.75 in |
| Foot Height (in): | 1 in | Overall Length (in): | 6.75 in |
| Locking Collar Outside Diameter (in): | 4 in | Bolt Circle (in): | 7.594 in |
| Bolt Spacing (in): | 5.38 in | Length Through Bore (in): | 3.38 in |
Technical Specifications
| Maximum Speed (RPM): | 1750 rpm | Measure Units: | Inch |
| Bore Shape: | Straight | Rolling Element: | Spherical Roller |
| Seal Type: | Multi-Lip Contact Seal | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Housing Construction: | Solid |
| Misalignment Type: | Dynamic | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Housing Color: | Gray | Series: | USFBE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 59,535 lb |
| Fixed/Expansion: | Fixed | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Housing Material: | Ductile Iron |
| Radial Clearance: | Standard | Shaft Locking Type: | Single Set Collar |
| Cage Material: | Steel | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Size Code: | 8 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000-207-C |
General Specifications
| UPC: | 662461365151 | Weight: | 19.10 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

