Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFBE5000-211
Part #:738508
Catalog #:USFBE5000-211
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.6875 in |
| Overall Height (in): | 3.98 in | Overall Length (in): | 7.63 in |
| Housing Width (in): | 7.63 in | Foot Height (in): | 1.06 in |
| Overall Width (in): | 7.63 in | Overall Height to Inner Ring (in): | 3.98 in |
| Locking Collar Outside Diameter (in): | 4.52 in | Bolt Spacing (in): | 6 in |
| Bolt Circle (in): | 8.484 in | Length Through Bore (in): | 3.88 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Seal Type: | Felt Labyrinth Seal |
| Measure Units: | Inch | Bore Shape: | Straight |
| Maximum Speed (RPM): | 3000 rpm | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Housing Construction: | Solid |
| Platform: | USRB | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | Dynamic | Series: | USFBE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 65,610 lb |
| Fixed/Expansion: | Fixed | Shaft Locking Type: | Single Set Collar |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Housing Material: | Ductile Iron | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | USI5000-211 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Size Code: | 9 |
General Specifications
| UPC: | 662461365182 | Weight: | 26.40 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

