Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFBE5000-215
Part #:738512
Catalog #:USFBE5000-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.9375 in |
| Housing Width (in): | 7.63 in | Overall Width (in): | 7.63 in |
| Overall Height to Inner Ring (in): | 3.98 in | Foot Height (in): | 1.06 in |
| Overall Length (in): | 7.63 in | Overall Height (in): | 3.98 in |
| Locking Collar Outside Diameter (in): | 4.52 in | Bolt Circle (in): | 8.484 in |
| Length Through Bore (in): | 3.88 in | Bolt Spacing (in): | 6 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Measure Units: | Inch | Maximum Speed (RPM): | 3000 rpm |
| Rolling Element: | Spherical Roller | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Housing Color: | Gray |
| Platform: | USRB | Series: | USFBE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 65,610 lb |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Fixed |
| Radial Clearance: | Standard | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Housing Material: | Ductile Iron |
| Cage Material: | Steel | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 9 | Insert: | USI5000-215 |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 220 °F |
| Max Operating Temperature (C): | 105 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461365229 | Weight: | 25.14 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

