Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFBE5000-307-C
Part #:738519
Catalog #:USFBE5000-307-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.4375 in |
| Overall Width (in): | 8.63 in | Overall Height (in): | 4.59 in |
| Overall Length (in): | 8.63 in | Housing Width (in): | 8.63 in |
| Foot Height (in): | 1.25 in | Overall Height to Inner Ring (in): | 4.52 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Bolt Spacing (in): | 7 in |
| Length Through Bore (in): | 4.47 in | Bolt Circle (in): | 9.906 in |
| Inner Ring Outside Diameter (in): | 4.168 in | Housing Cast Face to Outermost Bearing Face (in): | 1.06 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 1350 rpm |
| Bore Shape: | Straight | Seal Type: | Multi-Lip Contact Seal |
| Measure Units: | Inch | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Housing Construction: | Solid |
| End Cap: | No | Housing Color: | Gray |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Series: | USFBE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 105,628 lb |
| Fixed/Expansion: | Fixed | Cage Material: | Steel |
| Radial Clearance: | Standard | Housing Material: | Ductile Iron |
| Housing Style: | Flange Block | Shaft Locking Type: | Single Set Collar |
| Housing Type: | Flange, Four Bolt | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 660 in/lbs | Bolt Hole Shape: | Round Hole |
| Insert: | USI5000-307-C | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 10 | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Max Operating Temperature (C): | 105 °C | Vibration Frequency Outer Ring Defect: | 0.1444 cps |
| Vibration Frequency Inner Ring Defect: | 0.1889 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.1205 cps | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461365298 | Weight: | 38.71 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

