Sealmaster Mounted Ductile Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFBE5000E-207-C
Part #:738557
Catalog #:USFBE5000E-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Overall Height (in): | 3.48 in | Housing Width (in): | 6.75 in |
| Overall Height to Inner Ring (in): | 3.48 in | Foot Height (in): | 1 in |
| Overall Width (in): | 6.75 in | Overall Length (in): | 6.75 in |
| Locking Collar Outside Diameter (in): | 4 in | Length Through Bore (in): | 3.38 in |
| Bolt Circle (in): | 7.594 in | Bolt Spacing (in): | 5.38 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Bore Shape: | Straight | Seal Type: | Multi-Lip Contact Seal |
| Maximum Speed (RPM): | 1750 rpm | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| End Cap: | No | Housing Color: | Gray |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Outer Ring Land Profile: | Standard | Series: | USFBE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 59,535 lb |
| Cage Material: | Steel | Fixed/Expansion: | Expansion |
| Housing Material: | Ductile Iron | Housing Style: | Flange Block |
| Shaft Locking Type: | Single Set Collar | Housing Type: | Flange, Four Bolt |
| Radial Clearance: | Standard | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000-207-C |
| Size Code: | 8 | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461365458 | Weight: | 14.80 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

