Sealmaster Mounted Ductile Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Double Collar Mount Lock - USRB5528-415
Part #:739778
Catalog #:USRB5528-415
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1 in | Bore Diameter (in): | 4.9375 in |
| Overall Height (in): | 12 in | Foot Height (in): | 2.38 in |
| Overall Width (in): | 7.42 in | Base Width (in): | 5.88 in |
| Overall Length (in): | 19.69 in | Base to Center Height (in): | 6 in |
| Locking Collar Outside Diameter (in): | 7.5 in | Centerline to Outermost Bearing Face (in): | 3.53 in |
| Bolt Spacing (in): | 16.51 in | Base Length (in): | 19.69 in |
| Bolt Spacing Max (in): | 17.38 in | Bolt Spacing Min (in): | 15.63 in |
| Length Through Bore (in): | 7.42 in |
Technical Specifications
| Maximum Speed (RPM): | 1750 rpm | Seal Type: | Felt Labyrinth Seal |
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Housing Construction: | Split | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 158,816 lb | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | End Cap: | No |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Series: | USRB5500 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 247,307 lb | Radial Clearance: | Standard |
| Shaft Locking Type: | Double Set Collar | Fixed/Expansion: | Fixed |
| Housing Type: | Pillow Block, Four Bolt | Cage Material: | Steel |
| Housing Material: | Ductile Iron | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Size Code: | 13 |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000-415 |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 105 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461377949 | Weight: | 167.07 LB |
| Packaged Length: | 22.50 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 7.75 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

