Sealmaster Mounted Ductile Iron Piloted Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFCE5000-308
Part #:738624
Catalog #:USFCE5000-308
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.5000 in |
| Foot Height (in): | 1.44 in | Pilot Diameter (in): | 7.375 in |
| Overall Height to Inner Ring (in): | 2.95 in | Overall Length (in): | 10.25 in |
| Overall Width (in): | 10.25 in | Overall Height (in): | 4.47 in |
| Housing Outside Diameter (in): | 10.25 in | Locking Collar Outside Diameter (in): | 5.31 in |
| Centerline to Outermost Bearing Face (in): | 3.16 in | Length Through Bore (in): | 4.469 in |
| Bolt Circle (in): | 8.625 in | Mounting Surface to End of Housing (in): | 1.31 in |
| Bolt Spacing (in): | 6.094 in |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Pilot Configuration: | With Pilot | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Housing Construction: | Solid | Maximum Speed (RPM): | 2500 rpm |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Housing Color: | Black | Series: | USFCE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 105,628 lb |
| Fixed/Expansion: | Fixed | Radial Clearance: | Standard |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Ductile Iron |
| Housing Type: | Flange, Cartridge | Housing Style: | Flange Block |
| Cage Material: | Steel | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/4-28 |
| Housing Coating: | POWDER COATED | Max Operating Temperature (F): | 220 °F |
| Size Code: | 10 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000-308 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461365908 | Weight: | 34.44 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

