Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRBE5000-212
Part #:738364
Catalog #:USRBE5000-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.7500 in |
| Base Width (in): | 2.63 in | Overall Width (in): | 3.88 in |
| Foot Height (in): | 1.63 in | Overall Length (in): | 11.63 in |
| Overall Height (in): | 6.06 in | Base to Center Height (in): | 3.125 in |
| Locking Collar Outside Diameter (in): | 4.52 in | Base Length (in): | 11.63 in |
| Centerline to Outermost Bearing Face (in): | 2.35 in | Bolt Spacing Min (in): | 7.88 in |
| Bolt Spacing Max (in): | 9.63 in | Bolt Spacing (in): | 8.76 in |
| Length Through Bore (in): | 3.88 in |
Technical Specifications
| Maximum Speed (RPM): | 3000 rpm | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Bore Shape: | Straight | Housing Color: | Gray |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Series: | USRBE5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 65,610 lb | Housing Style: | Pillow Block |
| Housing Material: | Ductile Iron | Fixed/Expansion: | Fixed |
| Cage Material: | Steel | Housing Type: | Pillow Block, Two Bolt |
| Shaft Locking Type: | Single Set Collar | Radial Clearance: | Standard |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Insert: | USI5000-212 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Size Code: | 9 | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461362150 | Weight: | 22.02 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

