Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5515E-208
Part #:739834
Catalog #:USRB5515E-208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.5000 in |
| Base Width (in): | 3.13 in | Overall Length (in): | 11.25 in |
| Overall Height (in): | 6.13 in | Foot Height (in): | 1.13 in |
| Base to Center Height (in): | 3.25 in | Overall Width (in): | 3.78 in |
| Locking Collar Outside Diameter (in): | 4 in | Bolt Spacing Min (in): | 8.63 in |
| Base Length (in): | 11.25 in | Centerline to Outermost Bearing Face (in): | 2.22 in |
| Bolt Spacing (in): | 9.13 in | Length Through Bore (in): | 3.38 in |
| Bolt Spacing Max (in): | 9.63 in |
Technical Specifications
| Maximum Speed (RPM): | 3250 rpm | Rolling Element: | Spherical Roller |
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Housing Construction: | Split | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Outer Ring Land Profile: | Standard |
| End Cap: | No | Misalignment Type: | Dynamic |
| Platform: | USRB | Housing Color: | Gray |
| Series: | USRB5500 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 59,535 lb | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Cage Material: | Steel |
| Radial Clearance: | Standard | Shaft Locking Type: | Single Set Collar |
| Fixed/Expansion: | Expansion | Housing Material: | Ductile Iron |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 8 | Insert: | USI5000-208 |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461378434 | Weight: | 25.09 LB |
| Packaged Length: | 6.81 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 12.25 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

