Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USI5000-102-C
Part #:737465
Catalog #:USI5000-102-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Width (in): | 2.75 in | Bore Size (in): | 1.1250 in |
| Overall Length (in): | 2.75 in | Outer Race OD (in): | 3.149 in |
| Centerline to Front Face (in): | 1.75 in | Overall Width (in): | 2.75 in |
| Inner Race Length (in): | 2.75 in | Outer Race Width (in): | 1.234 in |
| Collar OD (in): | 2.77 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Speed (Max) (RPM): | 3000 rpm | Rolling Element: | Spherical Roller |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Misalignment: | ±2.0° Misalignment - Dynamic |
| Internal Clearance: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | USRB | Retainer Material: | Steel |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| End Cap: | No | Series: | USI5000 |
| Radial Static Load Capacity (lb): | 23,609 lb | Outer Race Profile: | Cylindrical |
| Duty/Series: | Standard | Insert Number: | USI5000-102-C |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Collar Mount | Type of Seal: | Double Lip Contact Seal |
General Specifications
| UPC: | 662461367490 | Weight: | 1.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8482.30.0080 |
| Country of Origin: | Mexico |

