Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USI5000-311
Part #:737502
Catalog #:USI5000-311
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Width (in): | 4.9375 in | Bore Size (in): | 3.6875 in |
| Overall Width (in): | 4.938 in | Overall Length (in): | 4.9375 in |
| Outer Race Width (in): | 2.406 in | Inner Race Length (in): | 4.9375 in |
| Collar OD (in): | 6 in | Centerline to Front Face (in): | 3.078 in |
| Outer Race OD (in): | 7.086 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Speed (Max) (RPM): | 2250 rpm | Housing Type: | Insert Only |
| Rolling Element: | Spherical Roller | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Misalignment: | ±2.0° Misalignment - Dynamic | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Retainer Material: | Steel | End Cap: | No |
| Misalignment Type: | Dynamic | Series: | USI5000 |
| Radial Static Load Capacity (lb): | 136,151 lb | Outer Race Profile: | Cylindrical |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Insert Number: | USI5000-311 | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Collar Mount |
| Type of Seal: | Felt Labyrinth Seal | Duty/Series: | Standard |
General Specifications
| UPC: | 662461367865 | Weight: | 15.75 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.30.0080 |
| Country of Origin: | United States of America |

