Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USI5000-311-C
Part #:737503
Catalog #:USI5000-311-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Width (in): | 4.9375 in | Bore Size (in): | 3.6875 in |
| Centerline to Front Face (in): | 3.078 in | Overall Length (in): | 4.9375 in |
| Outer Race Width (in): | 2.406 in | Inner Race Length (in): | 4.9375 in |
| Overall Width (in): | 4.938 in | Collar OD (in): | 6 in |
| Outer Race OD (in): | 7.086 in |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Insert Only |
| Rolling Element: | Spherical Roller | Speed (Max) (RPM): | 1200 rpm |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Misalignment: | ±2.0° Misalignment - Dynamic |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | USRB |
| Misalignment Type: | Dynamic | Retainer Material: | Steel |
| End Cap: | No | Series: | USI5000 |
| Radial Static Load Capacity (lb): | 136,151 lb | Outer Race Profile: | Cylindrical |
| Locking Type: | Collar Mount | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Type of Seal: | Double Lip Contact Seal | Insert Number: | USI5000-311-C |
| Fixed vs. Expansion: | No | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461367872 | Weight: | 1.00 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.30.0080 |
| Country of Origin: | United States of America |

