Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Double Collar Mount Lock - USI5000-407-C
Part #:737509
Catalog #:USI5000-407-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Width (in): | 6.75 in | Bore Size (in): | 4.4375 in |
| Centerline to Front Face (in): | 3.375 in | Outer Race OD (in): | 7.873 in |
| Collar OD (in): | 6.5 in | Overall Width (in): | 6.75 in |
| Outer Race Width (in): | 2.688 in | Inner Race Length (in): | 6.5 in |
| Overall Length (in): | 6.5 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Speed (Max) (RPM): | 1100 rpm | Bore Shape: | Straight |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Misalignment: | ±2.0° Misalignment - Dynamic | Radial Dynamic Load Capacity (lb): | 111,537 lb |
| Internal Clearance: | Standard | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Retainer Material: | Steel |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Outer Ring Land Profile: | Standard | Series: | USI5000 |
| Radial Static Load Capacity (lb): | 161,283 lb | Outer Race Profile: | Cylindrical |
| Fixed vs. Expansion: | No | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Double Collar Mount |
| Duty/Series: | Standard | Type of Seal: | Double Lip Contact Seal |
| Insert Number: | USI5000-407-C | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461363539 | Weight: | 1.00 LB |
| Packaged Length: | 22.50 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 7.75 IN | HTC: | 8482.30.0080 |
| Country of Origin: | United States of America |

