Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Double Collar Mount Lock - USI5000-615
Part #:737524
Catalog #:USI5000-615
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Width (in): | 10.5 in | Bore Size (in): | 6.9375 in |
| Outer Race Width (in): | 4.859 in | Overall Length (in): | 10.5 in |
| Inner Race Length (in): | 10.5 in | Overall Width (in): | 10.5 in |
| Collar OD (in): | 11 in | Centerline to Front Face (in): | 5.25 in |
| Outer Race OD (in): | 12.598 in |
Technical Specifications
| Housing Type: | Insert Only | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Speed (Max) (RPM): | 1500 rpm |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 334,229 lb |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Dynamic | Misalignment Type: | Dynamic |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Retainer Material: | Steel |
| Platform: | USRB | Series: | USI5000 |
| Radial Static Load Capacity (lb): | 498,544 lb | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Insert Number: | USI5000-615 |
| Locking Type: | Double Collar Mount | Type of Seal: | Felt Labyrinth Seal |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461370131 | Weight: | 149.04 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 12.60 IN |
| Packaged Height: | 10.50 IN | HTC: | 8482.30.0080 |
| Country of Origin: | United States of America |

