Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Double Collar Mount Lock - USI5000-700
Part #:737526
Catalog #:USI5000-700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Width (in): | 10.5 in | Bore Size (in): | 7 in |
| Centerline to Front Face (in): | 5.25 in | Outer Race OD (in): | 12.598 in |
| Collar OD (in): | 11 in | Overall Length (in): | 10.5 in |
| Overall Width (in): | 10.5 in | Inner Race Length (in): | 10.5 in |
| Outer Race Width (in): | 4.859 in |
Technical Specifications
| Speed (Max) (RPM): | 1500 rpm | Housing Type: | Insert Only |
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radial Dynamic Load Capacity (lb): | 334,229 lb | Misalignment: | ±2.0° Misalignment - Dynamic |
| Internal Clearance: | Standard | Misalignment Type: | Dynamic |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Retainer Material: | Steel |
| Platform: | USRB | Series: | USI5000 |
| Radial Static Load Capacity (lb): | 498,544 lb | Outer Race Profile: | Cylindrical |
| Type of Seal: | Felt Labyrinth Seal | Ability to Relubricate: | Yes |
| Insert Number: | USI5000-700 | Duty/Series: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | No |
| Locking Type: | Double Collar Mount | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461370155 | Weight: | 147.02 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 12.60 IN |
| Packaged Height: | 10.50 IN | HTC: | 8482.30.0080 |
| Country of Origin: | United States of America |

