Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFBA 200
Part #:551892
Catalog #:RFBA 200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.625 in | Bolt Center Diameter (in): | 6.1875 in |
| Overall Length (in): | 5.625 in | Bolt Center-to-Center Length (in): | 4.375 in |
| Housing Width (in): | 5.625 in | Bolt Size (in): | 0.5 in |
| Overall Height (in): | 3.625 in | Bore Size (in): | 2 in |
| Foot Height (in): | 1.188 in | Centerline to Front Face (in): | 2.297 in |
| Inner Race Length (in): | 3.5 in | Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Expansion: | Non-Expansion Bearing (Fixed) | Rolling Element: | Tapered Roller |
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Housing Base: | Solid | Housing Material: | Cast Iron |
| Speed (Max): | 2500 | Measure Units: | Inch |
| Housing Type: | Flange, Four Bolt | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Locking Type: | Collar Mount |
| Internal Clearance: | Standard | Housing Construction: | Split Two Piece |
| Misalignment: | ±3.0° Misalignment - Static Only | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| End Cap: | No | Platform: | RPB Series |
| Bearing Insert Coating: | Uncoated | Retainer Material: | Steel |
| Replaceable Insert: | Yes | Series: | RFBA |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Flange Block |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Insert Number: | RCIA-200 |
General Specifications
| UPC: | 662288483298 | Weight: | 14.50 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

