Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFBA 203
Part #:551893
Catalog #:RFBA 203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 3.25 in | Bolt Center-to-Center Length (in): | 4.8750 in |
| Overall Width (in): | 3.875 in | Bolt Center Diameter (in): | 6.90625 in |
| Overall Length (in): | 6.25 in | Bolt Size (in): | 0.625 in |
| Base Width (in): | 1.375 in | Overall Height (in): | 3.875 in |
| Bore Size (in): | 2.1875 in | Inner Race Length (in): | 3.75 in |
| Foot Height (in): | 1.375 in | Centerline to Front Face (in): | 2.5 in |
| Collar Outer Diameter (in): | 3.625 in |
Technical Specifications
| Expansion: | Non-Expansion Bearing (Fixed) | Rolling Element: | Tapered Roller |
| Speed (Max): | 2500 | Bore Shape: | Straight |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Four Bolt |
| Housing Material: | Cast Iron | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Housing Base: | Solid |
| Pilot Configuration: | No Pilot | Locking Type: | Collar Mount |
| Housing Construction: | Split Two Piece | Radial Dynamic Load Capacity (lb): | 8,570 lb |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | Replaceable Insert: | Yes |
| Retainer Material: | Steel | Housing Color: | Gray |
| Series: | RFB | Grease Fitting Thread Size: | 1/8 NPT |
| Insert Number: | RCIA-203 | Housing Style: | Flange Block |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662288483304 | Weight: | 19.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

